IESNA:LM-63-2002
[TEST]P1296754
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLP1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]449
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
658.2 658.8 656.8 652.6 646.4 639.5 630.5 620.1 607.7 593.9
578 561.4 543.4 524 502.6 481.2 425.9 370.6 317.3 270.3
226.8 188 152.1 120.3 91.9 69.1 49.8 36.6 26.3 20
16.6 14.5 12.4 11.1 9.7 8.3 6.9 5.5 4.8 4.1
3.5 2.8 2.1 1.4 0.7 0
